Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GM10207-24 |
| Finish plating | Zinc |
| Gasket material | Fluorocarbon (FKM) |
| Product material | Carbon steel |
| Style | Standard |
| Sub brand | Flexmaster |
| Tube size outside diameter | 48.2 millimeter |
| Unit | Imperial |
| Vacuum rating Hg | 25 |
| Working pressure bar | 15 |
| Working temperature max F | 275 |
| Working temperature min F | 20 |