Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GM10515-16 |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Tube size outside diameter | 25.4 millimeter |
| Vacuum rating Hg | 25 |
| Working pressure bar | 15 |