Flexmaster sleeve
GM90002-8
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90002-8 |
| Inside diameter (inch) | 25.00 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 28.00 |
| Outside diameter (mm) | 28.00 |
| Size | -8 |
| Sub brand | Flexmaster |
| Tube material | Nitrile (NBR) |