Flexmaster sleeve
GM90004-16
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90004-16 |
| Inside diameter (inch) | 35.60 |
| Inside diameter (mm) | 35.60 |
| Outside diameter (inch) | 38.00 |
| Outside diameter (mm) | 38.00 |
| Size | -16 |
| Tube material | Nitrile (NBR) |