Flexmaster sleeve
GM90006-20
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90006-20 |
| Inside diameter (inch) | 45.00 |
| Inside diameter (mm) | 45.00 |
| Outside diameter (inch) | 48.00 |
| Outside diameter (mm) | 48.00 |
| Tube material | Nitrile (NBR) |