Flexmaster sleeve
GM90007-24
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90007-24 |
| Inside diameter (inch) | 52.00 |
| Inside diameter (mm) | 52.00 |
| Outside diameter (inch) | 55.00 |
| Outside diameter (mm) | 55.00 |
| Size | -24 |
| Sub brand | Flexmaster |
| Tube material | Nitrile (NBR) |