Flexmaster sleeve
GM90009-32
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90009-32 |
| Inside diameter (inch) | 62.00 |
| Inside diameter (mm) | 62.00 |
| Outside diameter (inch) | 65.00 |
| Outside diameter (mm) | 65.00 |
| Tube material | Nitrile (NBR) |