Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | GM90011-56 |
| Inside diameter (inch) | 105.00 |
| Inside diameter (mm) | 105.00 |
| Outside diameter (inch) | 110.00 |
| Outside diameter (mm) | 110.00 |
| Size | -56 |
| Sub brand | Flexmaster |
| Tube material | Nitrile (NBR) |