Flexmaster sleeve
GM90012-48
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90012-48 |
| Inside diameter (inch) | 82.00 |
| Inside diameter (mm) | 82.00 |
| Outside diameter (inch) | 85.00 |
| Outside diameter (mm) | 85.00 |
| Tube material | Nitrile (NBR) |