Flexmaster sleeve
GM90062-8
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90062-8 |
| Inside diameter (inch) | 23.60 |
| Inside diameter (mm) | 23.60 |
| Outside diameter (inch) | 26.90 |
| Outside diameter (mm) | 26.90 |
| Tube material | Nitrile (NBR) |