Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90208-028 |
| Durometer | 75 |
| Inside diameter IN | 1.103 |
| Inside diameter MM | 28.016 |
| Item type | O-Ring |
| Outside diameter IN | 1.968 |
| Outside diameter MM | 49.987 |
| Product color finish | Green |
| Product height in | 1.968 |
| Product height mm | 49.987 |
| Product length in | 0.696 |
| Product length mm | 17.678 |
| Product material | Viton |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Thickness IN | 0.433 |
| Thickness MM | 11.00 |
