Flexmaster gasket NBR
GM90211-080
Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90211-080 |
| Product height in | 4.205 |
| Product height mm | 106.807 |
| Product length in | 1.182 |
| Product length mm | 30.023 |
| Product width in | 4.205 |
| Product width mm | 106.807 |