Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90211-80 |
| Durometer | 70 |
| Inside diameter IN | 5.010 |
| Inside diameter MM | 127.254 |
| Outside diameter IN | 6.226 |
| Outside diameter MM | 158.140 |
| Product height in | 6.226 |
| Product height mm | 158.140 |
| Product length in | 1.210 |
| Product length mm | 30.734 |
| Product material | Buna-N (nitrile) |
| Product width in | 6.226 |
| Product width mm | 158.140 |
| Thickness IN | 1.210 |
| Thickness MM | 30.734 |
