Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90237-32 |
| Durometer | 70 |
| Inside diameter IN | 2.355 |
| Inside diameter MM | 59.817 |
| Outside diameter IN | 2.991 |
| Outside diameter MM | 75.971 |
| Product height in | 2.991 |
| Product height mm | 75.971 |
| Product length in | 0.860 |
| Product length mm | 21.844 |
| Product material | Chrome silicone |
| Product width in | 2.991 |
| Product width mm | 75.971 |
| Thickness IN | 0.860 |
| Thickness MM | 21.844 |
