Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90237-48 |
| Durometer | 70 |
| Inside diameter IN | 3.479 |
| Inside diameter MM | 88.367 |
| Outside diameter IN | 4.671 |
| Outside diameter MM | 118.643 |
| Product height in | 4.671 |
| Product height mm | 118.643 |
| Product length in | 1.170 |
| Product length mm | 29.718 |
| Product material | Chrome silicone |
| Product width in | 4.671 |
| Product width mm | 118.643 |
| Thickness IN | 1.170 |
| Thickness MM | 29.718 |
