FLEXMASTER COUPLING
NH100085-300ZV
Catalog item:
NH100085-300ZV
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH100085-300ZV |
| Finish plating | Silver |
| Product material | Stainless steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |