Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH100086-600YF |
| Finish plating | Zinc |
| Pipe size outside diameter | 6 Inch |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258465 |
