Flexmaster connector
NH1001220-100
ToolsNH1001220-100 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH1001220-100 |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |