Tube and Pipe Joints TAPJ-NH1600X050X0000 (RIGHT)

Flexmaster flx mstr jt

NH1600C100B0450

Catalog item:

NH1600C100B0450


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemNH1600C100B0450
Finish platingZinc
Gasket materialNitrile (NBR)
Product materialCarbon steel
Sub brandFlexmaster
Vacuum rating Hg25
Vacuum rating mmHg635
Working pressure bar14.00
Working pressure psi200.00
Working temperature max C102
Working temperature max F215
Working temperature min C-34
Working temperature min F-30