Tube and Pipe Joints TAPJ-NH1600X050X0000 (RIGHT)

Flexmaster flx mstr jt

NH1600C100S0288

Catalog item:

NH1600C100S0288


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemNH1600C100S0288
Finish platingZinc
Gasket materialNitrile (NBR)
Product materialStainless steel
Sub brandFlexmaster
Vacuum rating Hg25
Vacuum rating mmHg635
Working pressure bar14.00
Working pressure psi200.00
Working temperature max C102
Working temperature max F215
Working temperature min C-34
Working temperature min F-30