Tube and Pipe Joints TAPJ-NH1600X050X0000 (RIGHT)

Flexmaster flexmaster joint

NH1600C150B0575

Catalog item:

NH1600C150B0575


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemNH1600C150B0575
Finish platingZinc
Gasket materialNitrile (NBR)
Product materialCarbon steel
Sub brandFlexmaster
Vacuum rating Hg25
Vacuum rating mmHg635
Working pressure bar14.00
Working pressure psi200.00
Working temperature max C102
Working temperature max F215
Working temperature min C-34
Working temperature min F-30