Flexmaster flexmaster joint-product-details

Flexmaster flexmaster joint

NH1600V200B0675


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemNH1600V200B0675
Finish platingZinc
Gasket materialFluorocarbon (FKM)
Product materialCarbon steel
Sub brandFlexmaster
Vacuum rating Hg25
Vacuum rating mmHg635
Working pressure BAR14.00
Working pressure PSI200.00
Working temperature max C232
Working temperature max F450
Working temperature min C-32
Working temperature min F-25