Flexmaster flx mstr jt-product-details

Flexmaster flx mstr jt

NH1602V250B


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandDanfoss
Finish platingZinc
Gasket materialFluorocarbon (FKM)
Product materialCarbon steel
Sub brandFlexmaster
Vacuum rating Hg25
Vacuum rating mmHg635
Working pressure bar14.0
Working pressure PSI200
Working temperature max C232
Working temperature max F450
Working temperature min C-32
Working temperature min F-25