Flexmaster flexmaster joint-product-details

Flexmaster flexmaster joint

NH1606C300B0400

Catalog item:

NH1606C300B0400


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemNH1606C300B0400
Finish platingZinc
Gasket materialNitrile (NBR)
Product materialCarbon steel
Sub brandFlexmaster
Vacuum rating Hg25
Vacuum rating mmHg635
Working pressure bar10.00
Working pressure psi150.00
Working temperature max C102
Working temperature max F215
Working temperature min C-34
Working temperature min F-30