Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | NH1609N400B0500 |
| Finish plating | Zinc |
| Gasket material | Nitrile (NBR) |
| Pipe size outside diameter | 4 Inch |
| Product material | Carbon steel |
| Style | Standard |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | NH1609N400B0500 |
| Finish plating | Zinc |
| Gasket material | Nitrile (NBR) |
| Pipe size outside diameter | 4 Inch |
| Product material | Carbon steel |
| Style | Standard |