Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Short elbow |
| Brand | Danfoss |
| Catalog Item | NH1618C300B |
| Gasket material | Nitrile (NBR) |
| Product material | Carbon steel |
| Style | Standard |
| Sub brand | Flexmaster |
| Tube size outside diameter | 3 millimeter |
| Unit | Imperial |
