Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH1625C138B0300 |
| Finish plating | Zinc |
| Gasket material | Nitrile (NBR) |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Tube size outside diameter | 1.38 inch |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |
| Working pressure bar | 21 |
| Working pressure psi | 300.00 |
| Working temperature max C | 102 |
| Working temperature max F | 215 |
| Working temperature min C | -34 |
| Working temperature min F | -30 |