Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH1625D250B0400 |
| Gasket material | Ethylene propylene (EPDM) |
| Product material | Carbon steel |
| Style | Standard |
| Sub brand | Flexmaster |
| Tube size outside diameter | 2.5 millimeter |
| Unit | Imperial |