Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | NH1627V200B |
| Finish plating | Zinc |
| Gasket material | Fluorocarbon (FKM) |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |
| Working pressure BAR | 14.00 |
| Working pressure PSI | 200.00 |
| Working temperature max C | 232 |
| Working temperature max F | 450 |
| Working temperature min C | -32 |
| Working temperature min F | -25 |
