Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH1650D200B0400 |
| Finish plating | Zinc |
| Gasket material | Ethylene propylene (EPDM) |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |
| Working pressure bar | 14 |
| Working pressure psi | 200.00 |
| Working temperature max C | 135 |
| Working temperature max F | 275 |
| Working temperature min C | -29 |
| Working temperature min F | -20 |