Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH1675N150B0300 |
| Finish plating | Zinc |
| Gasket material | Nitrile (NBR) |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Working pressure bar | 9 |
| Working pressure psi | 125.00 |
| Working temperature max C | 107 |
| Working temperature max F | 225 |
| Working temperature min C | -29 |
| Working temperature min F | -20 |