Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Pipe size outside diameter | 0.5 Inch |
| Product material | Buna-N |
| Sub brand | Flexmaster |
| Working temperature max C | 82 |
| Working temperature max F | 180 |
| Working temperature min C | -32 |
| Working temperature min F | -25 |