Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | NK1000063D250 |
| Product material | Ethylene propylene (EPDM) |
| Sub brand | Flexmaster |
| Working temperature max C | 135 |
| Working temperature max F | 275 |
| Working temperature min C | -7 |
| Working temperature min F | 20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789262325 |
