Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | NK1000063S050 |
| Pipe size outside diameter | 0.5 Inch |
| Product material | Silicone |
| Sub brand | Flexmaster |
| Working temperature max C | 177 |
| Working temperature max F | 350 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789262592 |
