Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Danfoss Flexmaster® tube and pipe joints
NK1000064C075
Flexmaster Gasket
NK1000064C075
Tools
Add to comparison
Add to comparison
NK1000064C075
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Pipe size outside diameter
0.75 Inch
Product material
Buna-N
Sub brand
Flexmaster
Working temperature max C
82
Working temperature max F
180
Working temperature min C
-32
Working temperature min F
-25