Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | NK1000064C325 |
| Product material | Buna-N |
| Sub brand | Flexmaster |
| Tube size outside diameter | 3.25 inch |
| Working temperature max C | 82 |
| Working temperature max F | 180 |
| Working temperature min C | -32 |
| Working temperature min F | -25 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789262912 |
