Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | NK1000064V125 |
| Product material | Fluorocarbon (FKM) |
| Sub brand | Flexmaster |
| Working temperature max C | 232 |
| Working temperature max F | 450 |
| Working temperature min C | -32 |
| Working temperature min F | -25 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789263001 |