Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | NK1000791-050B |
| Finish plating | Zinc |
| Pipe size outside diameter | 0.5 Inch |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |
