Flexmaster sleeve
NK1000814-200B
ToolsNK1000814-200B Product specifications
Characteristic | Value |
|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | NK1000814-200B |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |