Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | NK1001147-175 |
| Finish plating | None |
| Product material | Buna-N |
| Sub brand | Flexmaster |
| Tube size outside diameter | 1.75 inch |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |
| Working temperature max C | 102 |
| Working temperature max F | 215 |
| Working temperature min C | -34 |
| Working temperature min F | -30 |