Flexmaster sleeve
NK1237-100B0650
Catalog item:
NK1237-100B0650
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NK1237-100B0650 |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 27 |
| Vacuum rating mmHg | 686 |