Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NK1237-350B0650 |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Style | Standard |
| Sub brand | Flexmaster |
| Unit | Imperial |
| Vacuum rating Hg | 31 |
| Vacuum rating mmHg | 787 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146151070 |
