Other, Flexmaster
NK2216-200
ToolsNK2216-200 Product specifications
Characteristic | Value |
|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | NK2216-200 |
| Finish plating | Cadmium |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 35 |
| Vacuum rating mmHg | 889 |