Danfoss Hansen® quick disconnect couplings
Danfoss Hansen quick disconnect couplings are well known for outstanding performance, robust design, and leak-free operation. Our comprehensive portfolio offers over 6,000 configurations to reliably meet the challenges presented by even your most demanding applications.
Quick disconnect couplings features and benefits
- Leak-free performance
- Over 6,000 possible configurations
- Provides shut-off system since sealing is achieved upon disconnection
- Can rotate while connected, taking stress out of the hose and extending life
- Ease of assembly in tight spaces
- Easy and fast to use without tools, saving time and money
- Increased mobility and access for maintenance
Applications
- Agriculture
- Alternative energy
- Commercial vehicle
- Oil and gas
- Construction and mining
- Discreet manufacturing and processing
- Material handling
Products shown: 3
Thermal management quick disconnect couplings
By providing higher flow rates and lower pressure drops, Danfoss thermal management couplings increase efficiency and reduce power consumption and operating costs. Our hands-free, self-centering quick disconnect couplings provide misalignment compensation to ensure simple and secure connections, and our universal push-to-connect models are well suited for high-flow, no-spillage applications.
Fast lubricant oil change system (FLOCS)
Danfoss’ Fast Lube Oil Change System (FLOCS) speeds up system maintenance by rapidly evacuating and disposing of waste engine oil or other hazardous fluids. Air-powered and electric models are available, as are different kit styles for attaching to oil pans, hydraulic reservoirs, or coolant systems.