Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FD14-1206-05 |
| Inside diameter IN | 0.810 |
| Outside diameter IN | 1.060 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thickness IN | 0.090 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146024114 |