Product specifications
Characteristic | Value |
|---|---|
| Application | AirFuelGasolineLubricating oilsWater |
| Brand | Danfoss |
| Catalog Item | FF11806 |
| Certifications | MSHA Approved |
| Compliances | ABS |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | Brass |
| Fitting series | Socketless - Reusable |
| Fittings end type 1 | NPTF Male |
| Fittings end type 2 | NPTF Male |
| HA Certificate of compliance | None |
| HA Length UOM | Imperial inch |
| HA Packaging | Standard Packaging |
| Hose series | FC332 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 4738-6-6B |
| Legacy fitting part number 2 | 4738-6-6B |
| Overall length IN | 22.7 |
| Overall length MM | 578 |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPSM |
