Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 0.01 |
Angle shape | Straight |
Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
Body size | 1/4 |
Brand | Danfoss |
Burst pressure min psi | 20300 |
Connection style | Manual connect |
End size 1 | -4 |
End type 1 | Female BSPP port washer seal. |
Finish plating | Guardian sealtm |
Flow rate GPM | 4.80 |
Fluid compatibility | Hydraulic fluid |
Fluid loss cc | 0.00400 |
Hex size 1 IN | 0.870 |
Item type | Female half |
Latch type | Push to connect |
Product material | Carbon steel |
Safety locking mechanism | Sleeve lock |
Seal material | Nitrile(NBR)+Polyurethane(AU) |
Sub brand | Hansen |
Thread size 1 | G 1/4 |
Valve type | 2 way |
Working pressure max psi | 5800 |
Working temperature max F | 212 |
Working temperature min F | -13 |