Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Bridge/concrete repairHigh pressure cleaningPaint strippingShipyards |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 2758 |
| Burst pressure min psi | 40000 |
| Catalog Item | FD69-1034-08-08 |
| Connection style | Manual connect |
| Flow rate GPM | 45.00 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve Type | Straight thru |
| Working pressure max psi | 10000 |
| Working pressure max bar | 690 |