Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureFluid transferHydraulics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | HA1521100 |
| Certifications | ISO 7241-1 Series A |
| Compliances | PED 2014/68 EU Article 4.3 |
| Connection style | Manual connect |
| End size 1 | -4 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 2.60 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.35000 |
| Fluid loss in3 | 0.01086 |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 4568 |
| Working pressure max bar | 315 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
