Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | RA040100F |
| Cracking pressure BAR | 5.00 |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 3.75 |
| Hex size 1 IN | 0.750 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 2 | G 1/4 |
| Valve type | 1 way |
| Working pressure max psi | 10150 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
![Danfoss Gromelle R4000 Series Check Valve Coupling RA04020VF [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318113%2FID463022860269-0101_preview.jpg&w=1920&q=75)